Pfannenberg Blog

Smarter Cooling with the ActivCool™ DTS 5000 Series

Written by Ian Johnston | Jun 4, 2026, 1:48:57 PM

Industrial environments demand thermal management solutions that are powerful, safe, and easy to maintain. The new ActivCool™ DTS 5000 Series from Pfannenberg delivers on all fronts, combining advanced R513A refrigerant technology with streamlined serviceability to protect critical electronics in high-density control cabinets.

Why the DTS 5000 Series Stands Out

The ActivCool™ DTS 5000 Series uses a long internal air path that draws hot air from above heat-generating components and delivers cooled air below, helping maintain uniform enclosure temperatures. A large evaporator coil supports increased airflow for high-density electrical enclosures, while a compact, side-mount design fits most 12-inch-wide cabinets for seamless panel integration.

Each unit comes standard with R513A refrigerant, helping customers meet stringent environmental regulations, including those affecting California and IT applications, and is rated A1 nonflammable for added safety.

 Built for Easy Service & Maximum Uptime

The DTS 5000 Series is engineered to simplify maintenance in demanding industrial settings. Here’s what makes it stand out:

  • External Service Access: Critical components are accessible from outside the enclosure, avoiding lockout/tagout procedures while minimizing downtime.
  • Optimized Cooling Capacities: Available in 4,700 and 8,500 BTU/hr models to cover a wide range of heat loads.
  • User-Friendly Interface: Choose between LED status indicator or digital display controller versions for viewing and adjusting settings from outside the panel.

How the DTS 5000 Compares to the DTS 3000

While the DTS 3000 Series has been a trusted solution with capacities ranging from 900 to 24,000 BTU/hr, the DTS 5000 introduces significant advancements in environmental compliance and serviceability. The DTS 5000 comes standard with environmentally friendlier R513A refrigerant and enhanced external service access, along with optimized cooling capacities specifically engineered for today’s high-density electrical enclosures.

Available in Multiple Configurations

This cooling solution handles diverse industrial environments with Type 12, Type 3R, and Type 4X protection for dusty plant floors, outdoor infrastructure, and washdown environments. From industrial control panels to harsh manufacturing floors, the DTS 5000 Series is built to protect your critical electronics.

Designed for the Future

More than just a cooling solution, the ActivCool™ DTS 5000 Series is a strategic investment in safety, efficiency, and simplified maintenance. To learn more, visit: ActivCool™ DTS 5000