Enclosure & Electronics Cooling, Liquid Cooling and Signaling Solutions

Filterfans® from Pfannenberg deliver cool and filtered air for thermal management of electronic enclosures

Posted by Jon LaPorta on May 21, 2007, 11:00:00 AM

filterfans
Pfannenberg USA offers a complete range of innovative Filterfan® units used to provide cool and filtered ambient air to electronic enclosures. An economical method of cooling, Filterfans® combine a forced air cooling system utilizing outside air with an air filter. The air propelled by a Filterfan® system into the cabinet displaces the warm air which exits through an exhaust filter.

Pfannenberg's unique Filterfan® features an innovative "Click & Fit" design that eliminates bolts and significantly reduces installation time. Filterfans® can be easily installed on most enclosure cabinets without re-engineering of the enclosure, and the slim design allows the grill to protrude from the enclosure surface less than  one-quarter inch to maintain aesthetics.

Pfannenberg Filterfans® are made from high quality, durable ABS plastic that stands up to shock, vibration and wide temperature ranges found in the industrial environment. The Filterfans® are UL approved and carry an out-of-the-box NEMA 12 rating. Optional Filterfan® models include an EMC and  IP55 rated designs

Topics: Filterfans

Your Thermal Management & Signaling Technology Experts

The Technology of Cooling and Industrial Signaling

Keep up to date with the latest:

  • Technical Documents
  • Case Studies
  • Electronics and Enclosure Cooling Solutions
  • Application Support from our Engineers

Subscribe to Email Updates

Recent Posts