Insights & Engineering

Pfannenberg USA Introduces Outdoor 3R PTF 1200 High CFM Top-Mounted Filterfan

Ian Johnston Feb 18, 2025 · 3 min read

We are excited to the launch of our new PTF 1200 Top Mount NEMA Type 3R filterfan. This new version provides the same dependable features of the NEMA Type 12 fan, with the added benefitPTF 1200 Top Mount Filterfan 3R of 3R protection. Designed to redefine cooling solutions for various industries, this industry leading high CFM top-mounted filter fan is constructed with stainless steel for outdoor use. Its compact yet powerful innovation boasts an unimpeded airflow rate of up to 589 CFM, making it a game-changer in the realm of cooling solutions.

One of the standout features of the PTF 1200 is its energy-efficient EC centrifugal fan, delivering optimum airflow and uniform temperature distribution. Its energy-efficient centrifugal fan translates to low power consumption, contributing to sustainability efforts.

The PTF 1200’s long service life is due to its EC fan, which provides a soft start and stop, reducing wear and tear on vital parts. The result is an impressive 70,000-hour average lifetime which is also complemented by the ease of filter changes, reducing maintenance costs and downtime. Filter replacements don’t require skilled labor and are quick, ensuring minimal downtime during servicing and making it an ideal choice for maintenance managers seeking efficiency.

PTF 1200 Top Mount 3R Filterfan Convenience

The convenience of the unit is further elevated by its compact size, saving valuable space without compromising on cooling efficiency. Unlike traditional top mounts that often require expensive palletized shipping, the PTF 1200 ships in an easily transportable cardboard box, directly to your door, minimizing costs and delivery times.

Designed with the end-user in mind, the PTF 1200 comes with 4 mounting through holes in the cabinet. This eliminates the need for advanced cut-outs during installation, providing easy mounting options and allowing users to achieve a quick install.

PTF 1200 Top Mount 3R Filterfan Unlocks Opportunities

The introduction of the NEMA 3R certified PTF 1200 unlocks a new configuration of filter fans for the market, addressing the unique needs of purchasing agents, electrical engineers, project managers, and maintenance managers. This top-mounted filter fan offers a higher airflow rate than side mounts, ensuring efficient heat removal and surpassing competitors with its airflow range. The industry leading airflow allows for the possibility of using a passive system in lieu of a small air conditioner, yielding substantial energy savings and reducing costs. Its ease of installation and cost-effective shipping make it an attractive solution for professionals seeking high-performance cooling solutions.

PTF 1200 3R application“The PTF 1200 with NEMA 3R certification offers end users a reliable, weather-resistant cooling solution, expanding options for outdoor and semi-outdoor enclosures where efficient thermal management is essential. Its top-mount design ensures optimal airflow with a best-in-class CFM fan, while safeguarding sensitive equipment from environmental elements,” says Daniel Langendorfer, Associate Product Manager.

A National Electrical Manufacturers Association (NEMA) 3R rating is a weather-resistant rating for enclosures that protects against environmental conditions. With this rating, the PTF 1200 is suitable for both indoor and outdoor use and protects against elements such as falling dirt, rain, sleet, and snow, as well as accidental contact with people or objects. Other fans that are not 3R rated could expose the electronics inside the cabinet to water, ice or dirt, resulting in shorter life span or failure.

 

Click here for more information about the PTF 1200 3R and our other innovative thermal management solutions.

Blog articles

Latest articles

View all articles