Our chiller range from 1.1 to 44 kW now operates with R513A
A new major milestone: our chiller range from 1.1 to 44 kW now operates with R513A (GWP 631), a A1 non‐flammable refrigerant, ensuring reliability, compliance, and peace of mind across all applications.
But the upgrade goes far beyond refrigerant.
Our chillers are engineered to deliver robust performance, precision, and smart protection, even in demanding industrial environments.
"With more than 70 years of safety heritage guiding every decision we make, we continuously expand and refine our offering in line with the F‑Gas Regulation (EU) 2024/573 and the corresponding US and Canada requirements - ensuring you get consistent, high‑performance cooling wherever your processes take you." Explains Michele Falcone, Global Product Manager Liquid Cooling.
Portfolio Highlights:
- 1.1 to 44 kW stand‐alone chillers from CPC, PC, CCE, EB 2.0, EB 2.0 L, VLV 12 families
- Zero footprint change with identical performance
- Reliable operation up to +50 °C | 122 °F ambient
- Electronic thermostatic control to reduce energy consumption and extend unit lifespan
- UL 508A certified for global compliance
- Enhanced hydraulic protection: flow switch, water level check, hydraulic bypass
- Smart diagnostics: error panel with detailed codes for fast troubleshooting
- High‐precision cooling: stability up to ±0.2 K for accuracy‐critical processes
- Now fully supplied with R513A A1 non‐flammable refrigerant
Next Steps:
- In the next weeks the update will involve the remaining models from 50 to 200 kW.
- A2L (GWP <150) versions up to 12 kW available by year‐end, expanding your refrigerant options while continuing our commitment to innovation and sustainability.