Pfannenberg Highlights Range of Thermostat Products
Now with Universal Dials
Pfannenberg thermostat products, including the tried and true FLZ 510-530 Series and FLZ 541-543 Series, now feature universal temperature control dials with both Fahrenheit and Celsius
ranges. Our thermostats provide an essential temperature control solution to maintain optimal conditions for control cabinets, reducing maintenance, saving time, and cutting costs.
“Pfannenberg’s thermostats play a vital role in controlling temperature with electrical enclosures, whether by managing heaters or regulating the operation of our trademarked FilterfanⓇ cooling solution,” says Dan Langendorfer, Associate Product Manager. In outdoor applications, our thermostats can ensure that a control cabinet remains ‘artificially’ dehumidified by tightly controlling the temperature inside an electrical enclosure so that it stays above ‘dew point.’ Keeping the temperature above dew point keeps water from condensing out of the air, and thus keeps electrical enclosures from short circuiting from the formation of condensation.
The thermostats’ universal temperature control dial, displaying temperature in Fahrenheit and Celsius simultaneously, eliminates the need for constant conversions and calculations, reducing the chance of error and saving time for professionals dealing with diverse global standards or meeting the unique preferences of their industry.
The FLZ 510-530 Series is a single thermostat option, and the FLZ 541-543 Series is our twin thermostat option. Single thermostats feature changeover contacts, while twin thermostats provide the flexibility to switch at different temperature ranges. Not only do twin thermostats save space, but they also contribute to energy efficiency.
All of our thermostats feature ultra compact designs, easy mounting options, independent controls, and provide durable, long lasting, and energy saving solutions. Pfannenberg thermostats are also UL certified, ensuring seamless integration with UL 508A panels
Click here to learn more about our array of thermostats.