Unveiling New Battery Cooling: VLV 4-12 and DMC 8.0 Chillers from Pfannenberg
We’re excited to spotlight our latest thermal management solutions: the VLV 4 & 12 and DMC 8.0 Chillers. Engineered specifically for today’s evolving BESS (Battery Energy Storage System) landscape, these award-winning chillers are setting bold new standards in reliability, versatility, and energy savings.
Why Advanced Cooling for BESS Matters
Modern BESS installations face extreme environments, complex integration needs, and the constant demand for longer battery life. The right cooling solution not only protects your investment, but it empowers greater performance and efficiency all year round.
Inside the VLV 4 & 12: Compact, Off-grid
Designed for seamless installation inside BESS containers or cabinets, the new VLV 4 & 12 Chillers bring:
- Direct DC Power Supply: Accepts 570–800V DC straight from the battery, no conversion needed. This means simplified system design and greater energy efficiency.
- All-Climate Operation: Performs reliably from -13°F to +113°F. Its internal heater ensures optimal liquid temperature in winter, safeguarding battery life even in the coldest climates.
- Cutting-Edge Efficiency: Variable frequency drive (VFD) tech, a micro-channel condenser, and EC fans deliver significant energy savings and robust performance.
- Space-Smart Design: A slim profile with a unique structural notch allows easy mounting in tight spots, ideal for maximizing use of every inch.
- Easy Integration: Modbus TCP communication ensures seamless linkup with Battery Management Systems.
Did you know? The VLV 4 & 12 are protected by two patents, one covering its distinctive shape and another for its innovative DC power source.
Meet the DMC 8.0: Flexible, Space-Saving
If your project needs a solution that excels in both performance and installation options, the DMC 8.0 Chiller is ready to deliver:
- Installation Versatility: Designed for door mounting, semi-recessed or wall-mounted, for maximum space efficiency.
- Extreme Environment Readiness: Handles temperatures from -4°F to +133°F, with an integrated heater supporting optimal battery function in stand-by mode.
- Precision & Quiet: Inverter-driven compressor and high-efficiency EC fans offer precise control with low noise; perfect for urban or noise-sensitive sites.
- Compact but Mighty: Delivers higher capacity in a smaller footprint than many competitors, as well as easy maintenance access.
- Remote Connectivity: Supports Modbus RTU and Modbus TCP for straightforward remote monitoring and tight integration with battery management.
Designed for the Future of Battery Storage
Both the VLV 4 & 12 and DMC 8.0 chillers represent Pfannenberg’s commitment to driving forward-thinking solutions for energy storage:
- Enhanced system uptime and energy efficiency
- Future-ready reliability for every environment
- Intuitive communication and integration for easier management
As Jared Hallberg, Product Management, Chillers, explains, “The VLV and DMC chillers set a new benchmark for BESS thermal management, combining direct DC connectivity and robust reliability to maximize battery performance in any environment.”
Ready to elevate your battery storage project? Discover how Pfannenberg’s latest chillers can transform your BESS operation with next-generation technology, efficiency, and peace of mind.
Protect your investment. Power your performance.
For more information about the BESS Chillers, visit our BESS Chiller page.