Enclosure & Electronics Cooling, Liquid Cooling and Signaling Solutions

Pfannenberg's Cooling Units Help Support Bottling Inspection

Posted by Allison Kowalewski on Apr 22, 2016, 1:52:32 PM


iStock_000008159592_Water_Bottling_Plant.jpg

We understand as a consumer that it can get aggravating when you purchase a bottled beverage and the packaging is either defective or the container is not filled properly. It is crucial that beverage and food manufactures implement an inspection system - not only for sanitary reasons, but also for product quality.  Once quality is compromised, the manufacturer loses brand reputation.

Common Problems:

  • Fill Level is Over/Under Target
  • Cracked Cap/Seal
  • Missing Cap
  • Broken/Tampered Band
  • Wrong Cap Color

Pfannenberg’s NEMA Type 4/4X DTS Washdown Stainless Steel Cooling Units fit in perfectly with inspection machines. Inspection equipment (vision systems and x-ray equipment) generate a lot of heat that needs to be managed.  As products move rapidly down the line the inspection machines have to quickly provide an alert when a defective product is detected and signal removal of the defective product.  These inspection machines have hi-res cameras and stainless steel housing to be compatible with the high speed filling lines that need to be cooled.  Pfannenberg’s DTS units are a perfect fit for this equipment and come in various sizes and capacities depending on the requirements.

 DTS Series Cooling Units:DTS_30X1_group.jpg

  • The wide fin spacing is less susceptible to clogging from dirt buildup which can cause the unit to work harder and hamper efficiency
  • NEMA Type 4/4X Stainless Steel to repel contaminants in food grade applications and to provide for easy washdown
  • High temperature models can operate in ambient temperatures up to 140 °F (60 °C)

As consumers, when we make a purchase we expect the product to be perfect – both taste and overall look (packaging). Nothing would be more upsetting then paying for a beverage and having it filled half full or damaged.  Without the cooling necessary for these inspection systems, the quality of the final product would suffer.


Click here to learn more about Pfannenberg's DTS Cooling Units.


Be sure to follow our NEW Food and Beverage LinkedIn Showcase Page!

Topics: Food & Beverage

Your Thermal Management & Signaling Technology Experts

The Technology of Cooling and Industrial Signaling

Keep up to date with the latest:

  • Technical Documents
  • Case Studies
  • Electronics and Enclosure Cooling Solutions
  • Application Support from our Engineers

Subscribe to Email Updates

Recent Posts