Enclosure & Electronics Cooling, Liquid Cooling and Signaling Solutions

New Datasheet: PYRA Flashing Strobe Lights, Modern alarms for Industrial Hazards

Posted by Marine Vienney on Dec 16, 2016, 9:24:40 AM

Pfannenberg range of PYRA Flashing Strobe Lights and Sounders are the best solution for many applications worldwide. Due to the large signaling coverage provided by Pfannenberg's alarms, the amount of signaling devices required is significantly reduced. This supports an application that is economical while ensuring industrial safety.

PYRA range of Flashing Strobe Lights and Sounders includes:

PY X-S-05 Flashing Lights

PY_X-S-05.jpg

  • Visible field of 180° x 360°
  • 60 flashes per minute
  • Separate control of horn and strobe
  • Low-profile design
  • Operates in harsh environments
  • Fast, easy and safe to install

PY X-M Flashing Lights

PY_X-M.jpg

  • Visible field of 180° x 360°
  • 8,000,000 flashes life
  • Adjustable flash rate
  • Automatic flash sync of multiple units
  • Operates in harsh environments
  • Fast, easy and safe to install

PY X-MA Flashing sounders

PY_X-MA.jpg

  • 8 pre-programmed tones
  • Adjustable flash rate
  • Automatic flash sync of multiple units
  • Separate control of horn and strobe
  • Operates in harsh environments
  • Fast, easy and safe to install

>> Ask us about our NEW 15 JOULES PYRA L coming in 2017!


PYRA_Datasheet.jpg

 

Pfannenberg’s PYRA visual and audible signaling devices offer extensive certifications including UL and CE in support of worldwide requirements. They also include a standard 10-Year Warranty, guaranteed to protect man, machine and the environment.

 

Click here or on the picture to view our NEW PYRA Datasheet.

 


Click here to learn more about Signaling Confusion and how to fix it!


Pfannenberg is proud to increase Industrial Safety with its robust, field-proven, visual and audible signaling devices for alarm, warning, and indication. Our business philosophy – Protection for man, machine and the environment.

 

Topics: Signaling

Your Thermal Management & Signaling Technology Experts

The Technology of Cooling and Industrial Signaling

Keep up to date with the latest:

  • Technical Documents
  • Case Studies
  • Electronics and Enclosure Cooling Solutions
  • Application Support from our Engineers

Subscribe to Email Updates

Recent Posts