Enclosure & Electronics Cooling, Liquid Cooling and Signaling Solutions

Pfannenberg New NEMA TYPE 3R-4-4x-Rainhoods

Posted by Marine Vienney on Oct 2, 2017, 1:50:35 PM

**NOW AVAILABLE** Pfannenberg's New NEMA TYPE 3R/4/4x Rainhoods

Rainhoods.jpg

Designed for use with standard Filterfans®, Pfannenberg's new Rainhoods protect your application from Harsh environements like rain, water spray, snow or fluids from being drawn into the enclosure.

The New Rainhoods feature a robust design rated to NEMA TYPE 3R/4/4x and IPx6 when used with Pfannenberg Filterfans®. This product come in different sizes and is designed to be compatible with existing Pfannenberg Filterfans® and Exhaust Filters.

Product Features Includes:

Multi-Dam Seal Technology
High compression, closed cell gasket w/multiple seal dams ensuring a proper NEMA Type / IP rating seal to the enclosure.  
Easy Installation
The mounting bracket can easily be installed to the enclosure around the existing cut-out.

Maximized Airflow & Superior Overspray Protection
Direct spray barrier and high air-flow baffle allow for superior protection from overspray entering the cabinet while minimizing airflow loss.

NEMA Type 3R/4/4X / IPx6 Design
This mounting system was designed to ensure a proper NEMA Type / IP rating and protection when used with Pfannenberg Filterfans® and exhaust filters.
Rugged Steel Construction
Industrial version is available in powder coated RAL 7035 light grey galvanized steel, ANSI 61 dark grey, and 304 or 316 stainless steel cover design. Sanitary version is available in a stainless steel, FDA compatible white gasket design. 
Easy Maintenance
Our tool-less design allows for easy removal of the rainhood for maintenance and filter mat replacement. Tamper-proof options also available.

Industry's FIRST UL Listed Solution!

UL_graphic.jpg

With both our Rainhoods and Filterfans® meeting a UL Listed requirement Pfannenberg is the ONLY manufacturer to offer a complete UL Listed solution to protect any application in harsh and hazardous environments. 


New Sanitary Rainhood

In addition to our standard painted and stainless steel designs, Pfannenberg also offers a specialty 4X stainless steel rainhood to meet the FDA compatible requirements found in Food & Beverage Manufacturing Facilities.Sanitary_Hood.jpg

FDA Compatible White Gasket Design
Our white gasket design is ideal for Rainhoods that are used on enclosures in Food & Beverage applications. This gasket allows for easy detection of any contamination and is free of potentially harmful color additives.
Easy Washdown and Disinfection
With a smooth, clean and seamless design, Pfannenberg Rainhoods allow for easy washdown and disinfection. Direct spray barrier design allows for superior protection from overspray entering the cabinet while minimizing airflow loss.
Easy Maintenance
Easily remove the rainhood for maintenance and filter mat replacement. The gasket will not be  compromised due to it’s ultimate bond with high peel/shear resistance and excellent UV aging. Tool-less design comes standard, tamper-proof option available.
Robust Sealing Against Enclosure 
A primary design element found within our rainhoods is the robust sealing of our gasket. Our gasket features; multiple seal dams with a high compression ratio and dense closed cell material. This gasket found in both our regular and sanitary designs.

 

 



UL_Promo.jpg

 


>> Contact your representative today for more information!

Topics: Filterfans, Food & Beverage, Rainhoods

Your Thermal Management & Signaling Technology Experts

The Technology of Cooling and Industrial Signaling

Keep up to date with the latest:

  • Technical Documents
  • Case Studies
  • Electronics and Enclosure Cooling Solutions
  • Application Support from our Engineers

Subscribe to Email Updates

Recent Posts