Enclosure & Electronics Cooling, Liquid Cooling and Signaling Solutions

Pfannenberg's PATROL & PYRA Industrial Alarms -  Effective, Customizable & Easy to Install Signaling Solutions

Posted by Marine Vienney on Mar 3, 2016, 11:49:39 AM

Pfannenberg's PATROL Sounders and PYRA Flashing Strobe Lights: Technically Advanced Signaling Devices for Safety Alarm Requirements

Signaling_Image

Pfannenberg’s industrial visual and audible signaling devices are the best solution for many applications worldwide. Due to the large signaling coverage provided by each alarm, the amount of signaling devices required is significantly reduced. This supports an application that is economical while ensuring industrial safety.

Pfannenberg’s PATROL and PYRA visual/audible alarms offer extensive certifications including UL, GL and CE in support of worldwide requirements. They also include a standard 10-Year Warranty, guaranteed to protect man, machine and the environment:

PATROL Sounders - versatile audible alarms:

  • 80 pre-programmed tones, up to 4 different eventsPATROL_Sounders
  • Superior sound penetration and coverage
  • Operates in harsh environments
  • Fast, easy and safe to install
  • Can be surface-mounted or flush-mounted.


PATROL Flashing Sounders - combined audible and visual alarms:
PATROL_Flashing_Sounders

  • Enhance safety with alarms that are seen and heard.
  • Utilize flashing strobes with higher energy/visibility.
  • 80 pre-programmed tones, up to 4 different events
  • Separate control of horns and strobes
  • Superior sound penetration and coverage
  • Operates in harsh environments
  • Fast, easy and safe to install

 

 

PYRA Flashing Strobe Beacons - the versatile visual alarm:PYRA

  • Visible field of 180° x 360°.
  • Surface or flush/panel installation.
  • Mounts on top of metal conduit with standard 1/2 NPT compression fitting.
  • Operates in harsh environments
  • Fast, easy and safe to install

Pfannenberg's design excellence for its Signaling Solutions is internationally recognized and has been awarded the prestigious Red Dot Award in 2013 for PATROL and in 2015 for PYRA-MA.

Click here to discover our range of Signaling Technology!

 

Topics: Signaling

Your Thermal Management & Signaling Technology Experts

The Technology of Cooling and Industrial Signaling

Keep up to date with the latest:

  • Technical Documents
  • Case Studies
  • Electronics and Enclosure Cooling Solutions
  • Application Support from our Engineers

Subscribe to Email Updates

Recent Posts