Enclosure & Electronics Cooling, Liquid Cooling and Signaling Solutions

Pfannenberg Quadro-LED-Hi : New Multifunctional Light for Industrial Applications

Posted by Marine Vienney on Jan 26, 2017, 8:24:27 AM

The NEW Quadro-LED-Hi visual alarm device is used to notify of hazardous situations and to indicate the status or fill level of machines and systems. Possible application areas include the operation of industrial machines and systems, building safety and controlling traffic on factory premises. The optical signals of the lights are created with LEDs delivering a high level of luminous efficiency.

 

QuadroHi_red.jpgThanks to robust mechanical construction and categorization in high protection classes (IP 66, IP 67 and IK08), the Quadro-LED-Hi is suitable for indoor and outdoor use. Modular in design and multi-functional, these visual alarms are cost-effective, versatile and powerful signaling solutions.

 

"The Quadro-LED-Hi has everything an industrial light needs: not only a high light intensity but also wide coverage area thanks to its well-thought-out design. Furthermore, it is extremely robust. Neither aggressive environmental conditions nor driving rain, or condensation can effect its performance. With many functions and combination options, industrial companies can cover a wide range of applications with one flexible lighting solution which can be adapted to their requirements," says Carsten Hippler, Signaling Product Sales Manager at Pfannenberg.

Powerful signaling

The luminosity of the Quadro-LED-Hi can be adjusted up to 75 cd. However, luminosity is not a sufficient measure of the effectiveness of a signaling device.

3D_Coverage_Logo.jpgThe actual coverage area under real environmental conditions is much more decisive and this has been shown for the first time with Pfannenberg's 3D Coverage Approach. This takes account of factors such as the type of alert and the positioning of the device.

This method indicates that, used with a clear cover, the signaling coverage of the Quadro-LED-Hi is as follows (width/height/depth):

  • Information applications – 49.5 m x 47.5 m x 36 m
  • Warning applications - 22 m x 21 m x 16 m
  • Alerting applications 11 m x 10.5 m x 8 m

Versatile in use

Users can adjust the operating modes of the LED light at any time within a flexible range of options: continuous blinking frequencies at 1 Hz /2 Hz and flashing frequencies at 0.1Hz / 0.5 Hz / 0.75 Hz / 1 Hz /2 Hz. The Quadro-LED-Hi is even more versatile used with a multi-voltage power pack. There is a 24 V variant with a functional range of 11 V to 60 V (DC) and a 230 V variant with a functional range of 90 V to 253 V (AC) at 50/60 Hz. The lights are also equipped with an inrush current limiter. The Quadro-LED-Hi is designed for ambient temperatures ranging from –40 °F to +130 °F.


200x200x10year1.pngPfannenberg industrial alarms with visual and audible notifications come with a standard 10-Year Warranty, guaranteed in protecting man, machine, and the environment.

Click here to learn more about Signaling Technology and Solutions!


Signaling_Product_Month.jpg

Topics: Signaling, 3D Coverage

Your Thermal Management & Signaling Technology Experts

The Technology of Cooling and Industrial Signaling

Keep up to date with the latest:

  • Technical Documents
  • Case Studies
  • Electronics and Enclosure Cooling Solutions
  • Application Support from our Engineers

Subscribe to Email Updates

Recent Posts