Enclosure & Electronics Cooling, Liquid Cooling and Signaling Solutions

Pfannenberg Offers Vibration-Resistant, Shockproof Flashing Lights & Sounders

Posted by Marine Vienney on Sep 7, 2017, 5:50:59 PM

Protecting Man, Machine and the Environment. Even under the harshest conditions

Shock-Resistant.jpg

Pfannenberg's PATROL, PYRA and DS series Flashing Lights and Sounders meet the highest standards in terms of impact and vibration-resistance in a range of different protection classes. These devices have passed vibration tests conducted under DNV-GL guidelines. DNV-GL certification assures the operators of our signaling devices that they are of the highest quality and reliability.


PRODUCT ADVANTAGES

Outstanding impact and vibration-resistance
Our DNV-GL-certified signaling devices are impervious to vibration, jarring and impact. Their PCB components are attached very firmly to prevent damage from vibration. Furthermore, they are fitted with metal brackets which absorb or attenuate oscillation and vibration.

Higher resistance to impact and shock
In heavy industry or logistics, for example, signaling devices are exposed to particularly high levels of mechanical stress. For applications in these and other challenging areas, we offer DNV-GL certified signaling devices which also have IK08 protection classification. Even without a protective cage, they resist high levels of mechanical stress and are guaranteed to function reliably at all times.

Dust and water resistant, UV-stable, heat tolerant and frost proofed
Many of our DNV-GL-certified signaling devices are equipped with other features such as aluminum housing and have high protection classifications such as IP 66 or IP 67 which means that they are impervious to strong jets of water and short periods of immersion in water and to aggressive media. All this qualifies them for use in particularly challenging conditions.

Easy and safe planning: Pfannenberg Sizing Software PSS
Our Pfannenberg Sizing Software (PSS) is a cost-free and very user-friendly tool which delivers an immediate and informed recommendation on devices, avoiding expensive over-specification and risky under-specification at the planning stage or in a review of the configuration.

Immediately see device performance for a given space: Pfannenberg 3D Coverage
Our signaling devices are outstandingly efficient. The 3D-Coverage planning method along with the Pfannenberg Sizing Software provides reliable values for the length, width and height of the area guaranteed to be covered by the signal in relation to different environmental conditions.


APPLICATION EXAMPLES

Automotive Industry (production conveyors, painting lines, engine test benches...)

automotive.jpg

PATROL_Flasing_Sounders.jpg

PATROL Flashing sounders

Visual-audible signaling devices for start-up warnings and malfunction indicators. Highly effective with optimized sound emission and Xenon technology. The light intensity adjusts to any sound level. 10 year guarantee.

 Packaging (conveyors, sorting and filling systems, packaging systems...)

Packaging.jpg

DS-Sounder.jpgDS Series Sounders

Robust signaling devices with die-cast aluminum housing for start-up warnings and reliable indication of malfunctions with a particularly high level of ambient noise. 32 selectable basic tones, 10 year guarantee.

Mechanical Engineering (printing and paper, processing machines, machine tools...)

Mechanical Engineering.jpg

PYRA_Flashing_Lights.jpgPYRA Flashing Lights

Xenon technology for high light intensity and excellent perception even of blue light signals to indicate material supply status. Impact resistant and dust proof housing. 10 year guarantee.

 Logistics (loading ramps, moveable racks, distribution centers, traffic control...)

Logistics.jpg

DS-Sounder.jpgDS Series Sounders

Multipurpose hazard warning for use in tough indoor and outdoor environments. Cold resistant, suitable for temperature alerts in cold stores. Very good penetration of acoustic barriers such as walls and doors. 10 year guarantee.

 Docks / Shipyards / Ships ( on board, loading cranes, harbor facilities... )

Docks.jpg

PATROL_flashing_sounders-1.jpgPATROL Flashing Sounders

Visual-audible signaling devices for warning of gas or fire alerts on board ship. Extremely broad spectrum of frequencies for very good penetration of acoustic barriers such as walls and doors. Tones for every area of application in any country. 10 year guarantee.

Bulk Goods (silos, belt and conveyors, bulk containers, sorting and cleaning systems...)

Bulk goods.jpg

PATROL_Sounders-1.jpgPATROL Sounders

Powerful audible signaling devices with impact resistant, dust-proof housing with protection from strong jets of water. Extremely broad spectrum of frequencies for excellent penetration of acoustic barriers such as walls and doors. 10 year guarantee.


>> Download our new brochure to see more application examples


Pfannenberg's Visual and Audible Signaling Devices prove their quality through the most stringent testing and under the harshest conditions presented by everyday operations in industry.

Pfannenberg offers a wide range of DNV-GL-certified signaling devices to offer companies in every sector of industry greater protection for man, machine and the environment.

Topics: Signaling, Marine Alarms

Your Thermal Management & Signaling Technology Experts

The Technology of Cooling and Industrial Signaling

Keep up to date with the latest:

  • Technical Documents
  • Case Studies
  • Electronics and Enclosure Cooling Solutions
  • Application Support from our Engineers

Subscribe to Email Updates

Recent Posts